Grove Gear HM226-7.5-2-1.125-180TC-L1
Part #:HM226-7.5-2-1.125-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.39 |
| AE1: | 0.6 | T: | 1.125 |
| AD: | 6.01 | B: | 7.38 |
| F: | 3.38 | C: | 8 in |
| L: | 6.07 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 1.94 in | D: | 2.94 |
| I: | 4.34 in | AG: | 7 |
| BD: | 9 | L1: | 9.32 in |
| BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 233.3 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.266 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1609 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

