Grove Gear HM226-7.5-2-1.125-180TC-L4
Part #:HM226-7.5-2-1.125-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AE1: | 0.6 | BF: | 0.53 |
| I: | 4.34 in | L: | 6.07 in |
| V: | 1.94 in | AJ: | 7.25 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| G: | 1.69 | U: | 0.75 in |
| C: | 8 in | AD: | 6.01 |
| BD: | 9 | D: | 2.94 |
| AE2: | 0.39 | L1: | 9.32 in |
| B: | 7.38 | F: | 3.38 |
| T: | 1.125 |
Technical Specifications
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.266 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1609 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

