Grove Gear HM226-7.5-2-1.125-180TC-L9
Part #:HM226-7.5-2-1.125-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AE2: | 0.39 |
| AJ: | 7.25 | I: | 4.34 in |
| B: | 7.38 | BD: | 9 |
| T: | 1.125 | V: | 1.94 in |
| C: | 8 in | U: | 0.75 in |
| AK: | 8.5 | BF: | 0.53 |
| AE1: | 0.6 | AG: | 7 |
| L: | 6.07 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AD: | 6.01 | G: | 1.69 |
| F: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 1609 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 4.266 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Bore Code: | 18 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

