How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| F: | 3.38 | AD: | 6.01 |
| BE1: | 0.5 in | AE2: | 0.39 |
| L: | 6.07 in | V: | 1.94 in |
| BF: | 0.53 | I: | 4.34 in |
| BD: | 9 | U: | 0.75 in |
| AE1: | 0.6 | B: | 7.38 |
| AJ: | 7.25 | G: | 1.69 |
| D: | 2.94 | T: | 1.125 |
| AG: | 7 | C: | 8 in |
| L1: | 9.32 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 4.266 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1609 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

