How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AD: | 6.01 |
| L: | 6.07 in | LM: | 8.32 |
| AG: | 7 | BF: | 0.41 |
| T: | 1.125 | AE2: | 0.39 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 3.38 | U: | 0.75 in |
| G: | 1.69 | AE1: | 0.6 |
| BE: | 0.38 in | D: | 2.94 |
| V: | 1.94 in | B: | 7.38 |
| C: | 8 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.266 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1609 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Model Code: | HM226 | Gear Type: | Worm |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

