How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | T: | 1.125 |
| BF: | 0.41 | AE2: | 0.39 |
| C: | 8 in | LM: | 8.32 |
| BE: | 0.38 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AG: | 7 | V: | 1.94 in |
| AE1: | 0.6 | AJ: | 5.88 |
| L: | 6.07 in | B: | 7.38 |
| AK: | 4.5 | F: | 3.38 |
| I: | 4.34 in | BD: | 5.88 |
| D: | 2.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Assembly: | HM-2 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Model Code: | HM226 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 4.266 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1609 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

