How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AJ: | 5.88 |
| D: | 2.94 | BE: | 0.38 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | F: | 3.38 |
| G: | 1.69 | B: | 7.38 |
| AK: | 4.5 | AD: | 6.01 |
| C: | 8 in | AG: | 7 |
| BD: | 5.88 | T: | 1.125 |
| BF: | 0.41 | V: | 1.94 in |
| U: | 0.75 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Model Code: | HM226 | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1609 | Input HP @ 1750 RPM: | 4.266 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

