How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 8.5 |
| AE1: | 0.6 | D: | 2.94 |
| C: | 8 in | L1: | 9.32 in |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | I: | 4.34 in |
| V: | 1.94 in | L: | 6.07 in |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| G: | 1.69 | F: | 3.38 |
| BE1: | 0.5 in | AG: | 7 |
| AD: | 6.01 | T: | 1.188 |
| B: | 7.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1609 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 4.266 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

