How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 4.34 in |
| AE2: | 0.39 | AD: | 6.01 |
| F: | 3.38 | C: | 8 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | D: | 2.94 |
| T: | 1.188 | G: | 1.69 |
| L1: | 9.32 in | BE1: | 0.5 in |
| AG: | 7 | BD: | 9 |
| V: | 1.94 in | L: | 6.07 in |
| U: | 0.75 in | B: | 7.38 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1609 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Bore Code: | 19 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.266 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

