How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.34 in |
| D: | 2.94 | AJ: | 7.25 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | G: | 1.69 |
| T: | 1.188 | L1: | 9.32 in |
| BE1: | 0.5 in | L: | 6.07 in |
| AD: | 6.01 | AE2: | 0.39 |
| BD: | 9 | F: | 3.38 |
| C: | 8 in | BF: | 0.53 |
| AE1: | 0.6 | V: | 1.94 in |
| AG: | 7 |
Technical Specifications
| Thrust Rating - output shaft: | 1609 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.266 |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

