How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | D: | 2.94 |
| V: | 1.94 in | I: | 4.34 in |
| B: | 7.38 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.07 in | AD: | 6.01 |
| T: | 1.25 | U: | 0.75 in |
| AE1: | 0.6 | LM: | 8.32 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| F: | 3.38 | G: | 1.69 |
| C: | 8 in |
Technical Specifications
| Thrust Rating - output shaft: | 1609 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.266 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

