Grove Gear HM226-7.5-2-1.250-180TC-L1
Part #:HM226-7.5-2-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | T: | 1.25 |
| BD: | 9 | V: | 1.94 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | C: | 8 in |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.75 in | AD: | 6.01 |
| B: | 7.38 | F: | 3.38 |
| L1: | 9.32 in | I: | 4.34 in |
| L: | 6.07 in | D: | 2.94 |
| BE1: | 0.5 in | AE2: | 0.39 |
| AG: | 7 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1609 | Input HP @ 1750 RPM: | 4.266 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

