Grove Gear HM226-7.5-2-1.250-210TC-L4
Part #:HM226-7.5-2-1.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| C: | 8 in | D: | 2.94 |
| U: | 0.75 in | AJ: | 7.25 |
| V: | 1.94 in | AG: | 7 |
| T: | 1.25 | G: | 1.69 |
| B: | 7.38 | AE2: | 0.39 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| F: | 3.38 | AD: | 6.01 |
| BD: | 9 | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.266 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1609 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Model Code: | HM226 | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

