Grove Gear HM226-7.5-2-1.250-56C-L3
Part #:HM226-7.5-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | C: | 8 in |
| AG: | 7 | G: | 1.69 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| V: | 1.94 in | AE1: | 0.6 |
| T: | 1.25 | AE2: | 0.39 |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | B: | 7.38 |
| LM: | 8.32 | AJ: | 5.88 |
| L: | 6.07 in | I: | 4.34 in |
| F: | 3.38 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-2 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1609 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.266 | Output Diameter (in): | 1.250 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

