Grove Gear HM226-7.5-2-1.250-56C-L9
Part #:HM226-7.5-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.6 |
| T: | 1.25 | G: | 1.69 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| C: | 8 in | B: | 7.38 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 7 |
| D: | 2.94 | AE2: | 0.39 |
| AD: | 6.01 | U: | 0.75 in |
| I: | 4.34 in | F: | 3.38 |
| LM: | 8.32 | BF: | 0.41 |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.266 |
| Thrust Rating - output shaft: | 1609 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Output RPM: | 233.3 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

