Grove Gear HM226-7.5-2-1.438-140TC-L4
Part #:HM226-7.5-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.41 |
| BD: | 5.88 | F: | 3.38 |
| LM: | 8.32 | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| AG: | 7 | AE2: | 0.39 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | B: | 7.38 |
| G: | 1.69 | C: | 8 in |
| I: | 4.34 in | AK: | 4.5 |
| AD: | 6.01 | AJ: | 5.88 |
| T: | 1.438 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1609 | Output RPM: | 233.3 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.266 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

