Grove Gear HM226-7.5-2-1.438-180TC-L3
Part #:HM226-7.5-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | BF: | 0.53 |
| AG: | 7 | G: | 1.69 |
| L1: | 9.32 in | BE1: | 0.5 in |
| AE1: | 0.6 | I: | 4.34 in |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BD: | 9 |
| AD: | 6.01 | T: | 1.438 |
| AJ: | 7.25 | D: | 2.94 |
| C: | 8 in | L: | 6.07 in |
| AK: | 8.5 | F: | 3.38 |
| V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 4.266 |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1609 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | HM-2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

