Grove Gear HM226-7.5-2-1.438-210TC
Part #:HM226-7.5-2-1.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | F: | 3.38 |
| AE2: | 0.39 | AG: | 7 |
| AE1: | 0.6 | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.34 in |
| L: | 6.07 in | V: | 1.94 in |
| U: | 0.75 in | C: | 8 in |
| G: | 1.69 | BF: | 0.53 |
| B: | 7.38 | L1: | 9.32 in |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| T: | 1.438 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Model Code: | HM226 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1609 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.266 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

