Grove Gear HM226-7.5-2-1.438-210TC-L1
Part #:HM226-7.5-2-1.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | L1: | 9.32 in |
| AE2: | 0.39 | G: | 1.69 |
| I: | 4.34 in | D: | 2.94 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.438 | BF: | 0.53 |
| B: | 7.38 | AD: | 6.01 |
| C: | 8 in | U: | 0.75 in |
| AG: | 7 | AJ: | 7.25 |
| L: | 6.07 in | AE1: | 0.6 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Model Code: | HM226 |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1609 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.266 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

