Grove Gear HM226-7.5-2-1.438-210TC-L2
Part #:HM226-7.5-2-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AD: | 6.01 |
| AE1: | 0.6 | G: | 1.69 |
| C: | 8 in | AG: | 7 |
| BD: | 9 | AE2: | 0.39 |
| AK: | 8.5 | D: | 2.94 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.438 | F: | 3.38 |
| B: | 7.38 | I: | 4.34 in |
| BF: | 0.53 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| L1: | 9.32 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.266 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Assembly: | HM-2 |
| Gear Type: | Worm | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1609 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

