Grove Gear HM226-7.5-2-1.438-56C-L4
Part #:HM226-7.5-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.34 in |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 8.32 | T: | 1.438 |
| AE1: | 0.6 | U: | 0.75 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | AD: | 6.01 |
| G: | 1.69 | V: | 1.94 in |
| AG: | 7 | AE2: | 0.39 |
| F: | 3.38 | AJ: | 5.88 |
| C: | 8 in | BF: | 0.41 |
| B: | 7.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 23 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1609 |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 4.266 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

