How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| I: | 4.34 in | AE2: | 0.39 |
| AK: | 4.5 | V: | 1.94 in |
| B: | 7.38 | G: | 1.69 |
| AD: | 6.01 | C: | 8 in |
| LM: | 8.32 | AG: | 7 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.438 | F: | 3.38 |
| AE1: | 0.6 | L: | 6.07 in |
| BF: | 0.41 |
Technical Specifications
| Assembly: | HM-2 | Gear Type: | Worm |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1609 | Input HP @ 1750 RPM: | 4.266 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

