Grove Gear HM226-80-1-1.000-56C-L1
Part #:HM226-80-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | B: | 7.38 |
| BE: | 0.38 in | AE2: | 0.39 |
| AE1: | 0.6 | AD: | 6.01 |
| U: | 0.75 in | LM: | 8.32 |
| G: | 1.69 | F: | 3.38 |
| L: | 6.07 in | T: | 1 |
| D: | 2.94 | AG: | 7 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | BD: | 5.88 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.577 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

