Grove Gear HM226-80-1-1.000-56C-L2
Part #:HM226-80-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | BF: | 0.41 |
| AE2: | 0.39 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| L: | 6.07 in | BE: | 0.38 in |
| AG: | 7 | LM: | 8.32 |
| B: | 7.38 | AD: | 6.01 |
| T: | 1 | AK: | 4.5 |
| I: | 4.34 in | G: | 1.69 |
| V: | 1.94 in | AE1: | 0.6 |
| C: | 8 in | D: | 2.94 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.577 | Assembly: | HM-1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 16 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

