Grove Gear HM226-80-1-1.000-56C-L3
Part #:HM226-80-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| U: | 0.75 in | AD: | 6.01 |
| V: | 1.94 in | G: | 1.69 |
| BD: | 5.88 | T: | 1 |
| L: | 6.07 in | AE1: | 0.6 |
| D: | 2.94 | AE2: | 0.39 |
| BE: | 0.38 in | AG: | 7 |
| F: | 3.38 | AJ: | 5.88 |
| AK: | 4.5 | C: | 8 in |
| BF: | 0.41 | I: | 4.34 in |
| B: | 7.38 |
Technical Specifications
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

