Grove Gear HM226-80-1-1.000-56C-L4
Part #:HM226-80-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | G: | 1.69 |
| AG: | 7 | I: | 4.34 in |
| L: | 6.07 in | AE2: | 0.39 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AD: | 6.01 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 1.94 in | F: | 3.38 |
| BE: | 0.38 in | B: | 7.38 |
| C: | 8 in | D: | 2.94 |
| AJ: | 5.88 | U: | 0.75 in |
| T: | 1 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

