How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.32 |
| AJ: | 5.88 | C: | 8 in |
| AE1: | 0.6 | I: | 4.34 in |
| V: | 1.94 in | AD: | 6.01 |
| D: | 2.94 | AK: | 4.5 |
| AE2: | 0.39 | U: | 0.75 in |
| L: | 6.07 in | BE: | 0.38 in |
| G: | 1.69 | T: | 1.125 |
| BD: | 5.88 | AG: | 7 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| B: | 7.38 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Bore Code: | 18 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.125 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

