How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | L1: | 9.32 in |
| AE1: | 0.6 | V: | 1.94 in |
| AG: | 7 | T: | 1.125 |
| I: | 4.34 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.07 in |
| F: | 3.38 | AD: | 6.01 |
| U: | 0.75 in | C: | 8 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| BE1: | 0.5 in | D: | 2.94 |
| AE2: | 0.39 | BF: | 0.53 |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.125 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 0.577 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

