How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | U: | 0.75 in |
| G: | 1.69 | D: | 2.94 |
| AJ: | 7.25 | AD: | 6.01 |
| I: | 4.34 in | B: | 7.38 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AE2: | 0.39 |
| V: | 1.94 in | T: | 1.125 |
| BE1: | 0.5 in | AG: | 7 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.6 | F: | 3.38 |
| C: | 8 in |
Technical Specifications
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.577 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

