How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BE: | 0.38 in |
| AE2: | 0.39 | D: | 2.94 |
| T: | 1.125 | AJ: | 5.88 |
| I: | 4.34 in | BD: | 5.88 |
| V: | 1.94 in | U: | 0.75 in |
| B: | 7.38 | G: | 1.69 |
| L: | 6.07 in | LM: | 8.32 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| BF: | 0.41 | AG: | 7 |
| F: | 3.38 | AD: | 6.01 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Assembly: | HM-1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 0.577 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

