How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.07 in |
| T: | 1.125 | BF: | 0.41 |
| F: | 3.38 | AK: | 4.5 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE2: | 0.39 |
| AD: | 6.01 | D: | 2.94 |
| V: | 1.94 in | AJ: | 5.88 |
| BD: | 5.88 | LM: | 8.32 |
| AE1: | 0.6 | I: | 4.34 in |
| U: | 0.75 in | B: | 7.38 |
| AG: | 7 |
Technical Specifications
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.577 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

