How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | B: | 7.38 |
| V: | 1.94 in | AD: | 6.01 |
| AE1: | 0.6 | L: | 6.07 in |
| BD: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | T: | 1.125 |
| D: | 2.94 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 4.34 in |
| AE2: | 0.39 | AG: | 7 |
| G: | 1.69 | C: | 8 in |
| AK: | 4.5 | LM: | 8.32 |
| F: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

