How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.39 |
| AE1: | 0.6 | BD: | 5.88 |
| L: | 6.07 in | BF: | 0.41 |
| AG: | 7 | I: | 4.34 in |
| AK: | 4.5 | V: | 1.94 in |
| T: | 1.188 | AD: | 6.01 |
| G: | 1.69 | BE: | 0.38 in |
| LM: | 8.32 | B: | 7.38 |
| F: | 3.38 | C: | 8 in |
| U: | 0.75 in | D: | 2.94 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

