How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 8.32 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | AJ: | 5.88 |
| D: | 2.94 | BD: | 5.88 |
| AD: | 6.01 | B: | 7.38 |
| I: | 4.34 in | C: | 8 in |
| BE: | 0.38 in | L: | 6.07 in |
| T: | 1.188 | U: | 0.75 in |
| AE2: | 0.39 | G: | 1.69 |
| F: | 3.38 | AG: | 7 |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.577 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

