How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 8 in |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.6 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| G: | 1.69 | F: | 3.38 |
| AE2: | 0.39 | U: | 0.75 in |
| B: | 7.38 | BF: | 0.53 |
| AD: | 6.01 | L1: | 9.32 in |
| L: | 6.07 in | V: | 1.94 in |
| I: | 4.34 in | D: | 2.94 |
| AG: | 7 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

