Grove Gear HM226-80-1-1.188-56C-L3
Part #:HM226-80-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.6 | LM: | 8.32 |
| V: | 1.94 in | I: | 4.34 in |
| AE2: | 0.39 | AD: | 6.01 |
| F: | 3.38 | B: | 7.38 |
| L: | 6.07 in | U: | 0.75 in |
| G: | 1.69 | D: | 2.94 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 7 | T: | 1.188 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.577 | Product Type: | Right Angle |
| Model Code: | HM226 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

