Grove Gear HM226-80-1-1.188-56C-L4
Part #:HM226-80-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE1: | 0.6 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | AE2: | 0.39 |
| C: | 8 in | T: | 1.188 |
| BE: | 0.38 in | U: | 0.75 in |
| G: | 1.69 | BD: | 5.88 |
| L: | 6.07 in | BF: | 0.41 |
| AJ: | 5.88 | F: | 3.38 |
| AK: | 4.5 | I: | 4.34 in |
| LM: | 8.32 | AG: | 7 |
| D: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 19 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.577 | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

