Grove Gear HM226-80-1-1.188-56C-L9
Part #:HM226-80-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| C: | 8 in | U: | 0.75 in |
| AJ: | 5.88 | G: | 1.69 |
| LM: | 8.32 | AD: | 6.01 |
| BE: | 0.38 in | B: | 7.38 |
| L: | 6.07 in | I: | 4.34 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 7 | AE1: | 0.6 |
| F: | 3.38 | V: | 1.94 in |
| T: | 1.188 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Ratio: | 80:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

