How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | C: | 8 in |
| T: | 1.25 | BE1: | 0.5 in |
| AE2: | 0.39 | BF: | 0.53 |
| B: | 7.38 | L1: | 9.32 in |
| BD: | 9 | AG: | 7 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| I: | 4.34 in | AE1: | 0.6 |
| D: | 2.94 | AK: | 8.5 |
| AD: | 6.01 | AJ: | 7.25 |
| V: | 1.94 in | U: | 0.75 in |
| F: | 3.38 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.577 | Bore Code: | 20 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

