How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 9 |
| BF: | 0.53 | V: | 1.94 in |
| AG: | 7 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | F: | 3.38 |
| AJ: | 7.25 | AD: | 6.01 |
| D: | 2.94 | L: | 6.07 in |
| AE2: | 0.39 | T: | 1.25 |
| G: | 1.69 | B: | 7.38 |
| AE1: | 0.6 | L1: | 9.32 in |
| U: | 0.75 in | C: | 8 in |
| AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Ratio: | 80:1 | Model Code: | HM226 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

