How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | C: | 8 in |
| AE1: | 0.6 | I: | 4.34 in |
| AK: | 8.5 | B: | 7.38 |
| AE2: | 0.39 | BF: | 0.53 |
| AG: | 7 | F: | 3.38 |
| L1: | 9.32 in | U: | 0.75 in |
| BE1: | 0.5 in | D: | 2.94 |
| V: | 1.94 in | BD: | 9 |
| AD: | 6.01 | G: | 1.69 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Model Code: | HM226 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

