How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | BF: | 0.53 |
| AK: | 8.5 | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| AD: | 6.01 | BE1: | 0.5 in |
| T: | 1.25 | I: | 4.34 in |
| AE2: | 0.39 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| G: | 1.69 | BD: | 9 |
| AG: | 7 | AJ: | 7.25 |
| D: | 2.94 | AE1: | 0.6 |
| B: | 7.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

