Grove Gear HM226-80-1-1.250-56C-L2
Part #:HM226-80-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.6 |
| L: | 6.07 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | BD: | 5.88 |
| F: | 3.38 | T: | 1.25 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AG: | 7 | AJ: | 5.88 |
| LM: | 8.32 | AD: | 6.01 |
| B: | 7.38 | BF: | 0.41 |
| C: | 8 in | AE2: | 0.39 |
| G: | 1.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.577 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

