How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | G: | 1.69 |
| F: | 3.38 | AK: | 4.5 |
| U: | 0.75 in | AJ: | 5.88 |
| LM: | 8.32 | C: | 8 in |
| L: | 6.07 in | D: | 2.94 |
| AG: | 7 | V: | 1.94 in |
| BD: | 5.88 | AE1: | 0.6 |
| B: | 7.38 | AD: | 6.01 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

