Grove Gear HM226-80-1-1.438-180TC-L3
Part #:HM226-80-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| C: | 8 in | L1: | 9.32 in |
| AG: | 7 | AK: | 8.5 |
| B: | 7.38 | V: | 1.94 in |
| T: | 1.438 | F: | 3.38 |
| AE2: | 0.39 | BF: | 0.53 |
| L: | 6.07 in | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| D: | 2.94 | I: | 4.34 in |
| AD: | 6.01 | G: | 1.69 |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Motor Frame Size: | 180TC |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

