Grove Gear HM226-80-1-1.438-180TC-L9
Part #:HM226-80-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.6 |
| U: | 0.75 in | G: | 1.69 |
| AJ: | 7.25 | L: | 6.07 in |
| I: | 4.34 in | AK: | 8.5 |
| D: | 2.94 | B: | 7.38 |
| F: | 3.38 | AE2: | 0.39 |
| AD: | 6.01 | T: | 1.438 |
| BE1: | 0.5 in | AG: | 7 |
| C: | 8 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| L1: | 9.32 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 23 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

