Grove Gear HM226-80-1-1.438-56C-L3
Part #:HM226-80-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE1: | 0.6 |
| D: | 2.94 | C: | 8 in |
| BD: | 5.88 | L: | 6.07 in |
| I: | 4.34 in | AK: | 4.5 |
| U: | 0.75 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AD: | 6.01 | BE: | 0.38 in |
| LM: | 8.32 | T: | 1.438 |
| G: | 1.69 | AG: | 7 |
| V: | 1.94 in | BF: | 0.41 |
| AE2: | 0.39 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

