How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AE2: | 0.39 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 4.34 in | AG: | 7 |
| AE1: | 0.6 | BF: | 0.53 |
| G: | 1.69 | V: | 1.94 in |
| L1: | 9.32 in | U: | 0.75 in |
| L: | 6.07 in | T: | 1.438 |
| AD: | 6.01 | D: | 2.94 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| BD: | 9 | B: | 7.38 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Ratio Range: | 80:1 |
| Assembly: | HM-1 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.577 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

