How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| G: | 1.69 | L1: | 9.32 in |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| I: | 4.34 in | BD: | 9 |
| AE1: | 0.6 | B: | 7.38 |
| L: | 6.07 in | BF: | 0.53 |
| D: | 2.94 | AE2: | 0.39 |
| AG: | 7 | C: | 8 in |
| F: | 3.38 | U: | 0.75 in |
| AD: | 6.01 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Model Code: | HM226 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.577 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

