How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AG: | 7 |
| AJ: | 7.25 | T: | 1 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AE2: | 0.39 | BE1: | 0.5 in |
| V: | 1.94 in | AE1: | 0.6 |
| U: | 0.75 in | C: | 8 in |
| BD: | 9 | D: | 2.94 |
| AK: | 8.5 | L1: | 9.32 in |
| AD: | 6.01 | BF: | 0.53 |
| L: | 6.07 in | I: | 4.34 in |
| B: | 7.38 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Product Type: | Right Angle |
| Ratio: | 80:1 | Model Code: | HM226 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.577 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

